??
Catalog navigation
CAD model selection
HELP_VARIABLE
Article description
Electric cylinder
Type
Order-no.
Version
Screw type
Protection Class
Extended stroke
mm
Enter value for POSHUB
Extended stroke
mm
cm
inch
ft
Installation length
0.000
A
100 mm
B
80 mm
C
100 mm
D
125 mm
E
238 mm
F
40 mm
G
M16x1.5
H
104 mm
K
125 mm
L
105 mm
M
48 mm
N
56.5 mm
O
86 mm
P
18.5 mm
Installation dimension X
mm
Further information on the website RK Rose + Krieger
For more Informations click here
Assembly Instructions
Assembly Instructions DE, GB
Standard delivery time of the article after receipt of order
4 weeks
Registration No. WEEE
DE71223010
Customs tariff number
85011010
eClass V 8.0
23-30-18-90
Certificate ROHS
Certificate REACH
Preview - Generation
Quotation
3D
Dimension
2D