您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
4006222 Nutenstein -R- M5
RK Rose+Krieger
LINEAR - TECHNOLOGY
Electric Cylinder
SLZ63
Accessories
Fixation
Powered by
CAD模型選擇
詢價請求
添加到購物籃
{rose_krieger/linearkomponenten/elektrozylinder/elekzyl_slz63/zubehoer_slz63/befestigung/nutenst_r.prj},{NB=4006222#Nutenstein-R-M5},{BEST=4006222},{WERKSTOFF=0},{A=13},{B=5},{C=10},{E=3.000},{FNENN=5.000},{FONT=3.000},{RF=1.000},{CNSMASSEXACT=0.060},{VERSN=0},{IDNR=},{ARTIKEL=Nutenstein -R-},{ARTIKELHELP=Nutenstein-R-M5},{TYPE=M5},{RKMATNR=X094405},{CNSMAT=Stahl verzinkt},{NG=30er Nutgeometrie},{M=M5},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{INFOWWW=Information},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ECLASS80=23-36-01-03},{WARENNUMMER=76169910},{ROHSWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Main variables
Article description
Slot stone -R-
Type / Size
M5
M5
Order-no.
4006222
4006222
Material
Steel anodized
Fits for:
Slot geometry 30
Slot geometry 30
A
13
13
mm
B
5
5
mm
C
10
mm
M
M5
M5
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Maintenance interval for the item
No Need
Weight
0.060
0.060
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Registration number WEEE
DE71223010
eClass V 8.0
23-36-01-03
Customs tariff number
76169910
Certificate ROHS
Certificate REACH
相應設備
No related equipment available
Preview - Generation
詢價
CAD
PDF
3D
2D